Linear Voltage Regulator, LDO, Low Voltage, 3.0 A, with Reverse Current Protection

Obsolete

Overview

The NCP4632 is a CMOS Low Dropout, Linear voltage regulator with high output current capability (up to 3 A). This device can provide output voltages as low as 0.8 V while maintaining a low dropout voltage of 510 mV typ. at full load. The NCP4632 is designed to draw only 350 uA of supply current and less than 1 uA in standby mode to minimize current consumption for battery operated applications. The device has a high accuracy output voltage of ±1% along with soft start and reverse current protection circuits to protect the device and the application. The NCP4632 is available in a Pb Free DPAK5 package in both fixed and adjustable output voltage options. The output voltage for the fixed options can be modified in 0.1 V steps from 0.8 V to 4.2 V Please contact your sales office for any additional fixed voltage outputs to those already listed.

  • Powering FPGAs, multi-rail processors

  • Brown goods
  • White goods
  • Networking equipment: Servers, LANs, Routers
  • STB, Entertainment systems, Game boxes

  • High Output current capability - up to 3 Amps
  • Low output voltage range : 4.2 V down to 0.8 V.
  • Enable feature reduces current consumption to less than 1 uA
  • Reverse Current protection

Product Resources

Product services, tools and other useful resources related to NCP4632

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4632BDT08T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

0.8

3

1.6

6

0.91

0.35

55

60

Yes

No

-

Price N/A

More Details

NCP4632DDT08T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

0.8

3

1.6

6

0.91

0.35

55

60

Yes

No

-

Price N/A

More Details

NCP4632DDT15T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

1.5

3

1.6

6

0.63

0.35

55

60

Yes

No

-

Price N/A

More Details

NCP4632DDT28T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

2.8

3

1.6

6

0.51

0.35

55

60

Yes

No

-

Price N/A

More Details

NCP4632DDT33T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

3.3

3

1.6

6

0.48

0.35

55

60

Yes

No

-

Price N/A

More Details

NCP4632DDTADJT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

3000

N

Single

Positive

Adjustable

3

1.6

6

0.91

0.35

55

60

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.