300mA LDO Regulator, Ultra-Low Noise, High PSRR with Power Good

Active

Overview

The NCP164 is a next generation of high PSRR, ultra−low noise LDO capable of supplying 300 mA output current. Designed to meet the requirements of RF and sensitive Analog circuits, the NCP164 device provides ultra−low noise, high PSRR and low quiescent current. The device also offer excellent load/line transients. The NCP164 is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in WDFN6 0.65P, 2 x 2 mm and TSOP-5 packaging.

  • RF, PLL, VCO and Clock power supplies
  • Communication systems
  • Portable Equipment
  • Battery-powered equipment
  • Image Sensors

  • Machine & Vision Systems
  • Surveillance Camera Systems
  • Telecom, Networking Communication Systems
  • Drones
  • General Purpose Industrial Applications

  • 1.6V to 5.5V input voltage
  • PSRR: 85 dB at 1 kHz
  • Low VDO at 2.8V @80mV max dropout
  • Ultra-Low Noise: 9µVRMS
  • WDFN6_2 x 2mm & TSOP-5

Tools and Resources

Product services, tools and other useful resources related to NCP164

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP164AMT120TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

1.2

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Consumer

$0.3158

More Details

NCP164AMT180TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

1.8

0.3

1.6

5.5

0.155

0.03

85

9

Yes

Yes

Consumer

$0.3158

More Details

NCP164AMT280TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

2.8

0.3

1.6

5.5

0.115

0.03

85

9

Yes

Yes

Consumer

$0.3158

More Details

NCP164AMT330TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

F

Single

Positive

3.3

0.3

1.6

5.5

0.11

0.03

85

9

Yes

Yes

Consumer

$0.3158

More Details

NCP164AMTADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

Adj

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Consumer

$0.3158

More Details

NCP164ASN180T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

1.8

0.3

1.6

5.5

0.155

0.03

85

9

Yes

Yes

Consumer

$0.1725

More Details

NCP164ASN280T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

2.8

0.3

1.6

5.5

0.115

0.03

85

9

Yes

Yes

Consumer

$0.1725

More Details

NCP164ASN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.3

1.6

5.5

0.11

0.03

85

9

Yes

Yes

Consumer

$0.1725

More Details

NCP164ASNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Single

Positive

Adj

0.3

1.6

5.5

-

0.03

85

9

Yes

Yes

Consumer

$0.1725

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.