LDO Regulator, 1 A, Fixed and Adjustable, Positive

Active

Overview

The NCP1117I series are low dropout (LDO) positive linear voltage regulators that are capable of providing an output current that is in excess of 1.0 A with a maximum dropout voltage of 1.2 V at 800 mA over temperature. This series contains eight fixed output voltages of 1.8 V, 3.3 V and 5.0 V that have no minimum load requirement to maintain regulation. Also included is an adjustable output version that can be programmed from 1.25 V to 18.8 V with two external resistors. On chip trimming adjusts the reference/output voltage to within +/- 1.0% accuracy. Internal protection features consist of output current limiting, safe operating area compensation, and thermal shutdown. The NCP1117I series can operate with up to 20 V input. Devices are available in SOT223 and DPAK packages.

  • Consumer and Industrial Equipment Point of Regulation
  • Switching Power Supply Post Regulation
  • Hard Drive Controllers
  • Battery Chargers
  • Automotive

  • Direct replacement LM1117I

  • Operation to 20 V Input
  • Output Current in Excess of 1.0 A
  • 1.2 V Maximum Dropout Voltage at 800 mA Over Temperature
  • Fixed Output Voltages of 1.8 V, 3.3 V and 5.0 V
  • Adjustable Output Voltage Option
  • No Minimum Load Requirement for Fixed Voltage Output Devices
  • Reference/Output Voltage Trimmed to +/- 1.0%
  • Current Limit, Safe Operating and Thermal Shutdown Protection
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1117I

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP1117IDT33T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

F

Single

Positive

3.3

1

2.4

20

1.07

6

64

99

No

No

Industrial

$0.2261

More Details

NCP1117IDT50T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

F

Single

Positive

5

1

2.4

20

1.07

6

61

150

No

No

Industrial

$0.2261

More Details

NCP1117IDTAT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

F

Single

Positive

Adj

1

2.4

20

1.07

6

73

-

No

No

Industrial

$0.2261

More Details

NCP1117IST18T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

1.8

1

2.4

20

1.07

4.2

70

54

No

No

Industrial

$0.1871

More Details

NCP1117IST33T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

3.3

1

2.4

20

1.07

6

64

99

No

No

Industrial

$0.1871

More Details

NCP1117IST50T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

4000

F

Single

Positive

5

1

2.4

20

1.07

6

61

150

No

No

Industrial

$0.1871

More Details

NCP1117ISTAT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

Adj

1

2.4

20

1.07

6

73

-

No

No

Industrial

$0.1871

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.