LDO Regulator, 500 mA, 5 V, Negative

Active

Overview

The MC79M00 Negative Linear Voltage Regulator is intended as a complement to the popular MC78M00 series devices.

Available in fixed output voltage options of -5.0, -8.0, -12 and -15 V, this Negative Linear Voltage Regulator employs current limiting, thermal shutdown and safe-area compensation - making it remarkably rugged under most operating conditions. With adequate heatsinking, it can deliver output currents in excess of 0.5 A.

  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Also Available in Surface Mount DPAK (DT) Package DEVICE TYPE/NOMINAL OUTPUT VOLTAGE MC79M05 -5.0 V MC79M12 -12 V MC79M08 -8.0 V MC79M15 -15 V
  • Pb-Free Package May be Available. The G-Suffix Denotes a

Specifications:


  MC79M00B MC79M00C
Tolerance 4% 4%
Temperature Range -40°C to +125°C 0°C to +125°C
Package DPAK, TO-220 DPAK, TO-220

Tools and Resources

Product services, tools and other useful resources related to MC79M

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

24

Share

Product Groups:

Orderable Parts:

24

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC79M05BDTG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2425

More Details

MC79M05BDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2852

More Details

MC79M05BTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M05CDTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M05CDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2035

More Details

MC79M05CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-5

0.5

-6.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M08BDTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M08BDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2429

More Details

MC79M08BTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M08CDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M08CDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2193

More Details

MC79M08CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-8

0.5

-9.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M12BDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M12BDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2309

More Details

MC79M12BTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.3091

More Details

MC79M12CDTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M12CDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.1893

More Details

MC79M12CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-12

0.5

-13.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M15BDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M15BDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.3019

More Details

MC79M15BTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.3089

More Details

MC79M15CDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

Price N/A

More Details

MC79M15CDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2151

More Details

MC79M15CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Negative

-15

0.5

-16.1

-35

1.1

4.3

66

40

No

No

Industrial

$0.2457

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.