Safety Controller for Infra-Red LED Illumination to Complement the Image Sensor for Automotive Applications

Active

Overview

The NCV7694 is a device which can drive a string of infra−red LEDs using an external mosfet. The IR LEDs are used to illuminate the surroundings of the image sensor. Since these LEDs can damage the end users’ eyes, the power feed to the LEDs needs to be turned off during a fault condition.
The NCV7694 driver features prevents the IR LEDs from being ON too long due to an inappropriate exposure time or being turned on too frequently using external resistors. The value of the RETL resistor defines the maximum TON time of the emitted light intensity and the value of the RFRL resistor defines the maximum frequency of the FLASH signal from the image sensor. A LED driver with hardware interlocks helps protect the users’ eyes in cases where the control signal has failed or a fault in the LED power path has occurred. LED brightness level is easily programmed using an external resistor in series with the mosfet transistor. The device can also detect Open Load, Short Circuit to GND and VS. Faults are reported to the DIAG pin, which can directly disable the DC/DC converter to prevent possible damage. The device is available in 10 pin DFN package.

  • In−Cabin Monitoring Sensor for DMS and OMS
  • Infrared Illumination for Automotive Cameras
  • Machine Vision Systems
  • Surveillance Systems

  • Automotive
  • Driver Monitoring System
  • Occupant Monitoring System

  • Safety Feature Prevent Being ON too long
  • Safety Feature Prevent Being ON too frequently
  • Constant Current Output for LED String Drive
  • FLASH Input Pin
  • Open LED Diagnostic Detection
  • Short LED to GND and VS Detection
  • External Resistor Defining max ON time
  • External Resistor Defining min OFF time
  • Protection against Short to Ground and Open of the External Resistors
  • Detection and Protection Against Under−Voltage and over Temperature
  • AEC−Q100 Qualified and PPAP Capable
  • ASIL−A safety design, ISO26262 compliant
  • 10 Pin Packaging with Wettable Flank for Enhanced Optical Inspection

Tools and Resources

Product services, tools and other useful resources related to NCV7694

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCV7694MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

28

>1000

8

~NA~

$0.494

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.