LED Driver, Charge Pump, 6-Channel

Obsolete

Overview

The CAT3616 is a high efficiency 1x/1.5x fractional charge pump with programmable dimming current in six LED channels. To ensure uniform brightness in LCD backlight applications, each LED channel delivers an accurate regulated current.

Low noise and input ripple is achieved by operating at a constant switching frequency of 1MHz which allows the use of small external ceramic capacitors. The 1x/1.5x fractional charge pump supports a wide range of input voltages from 3 V to 5.5 V with efficiency up to 91%, and is ideal for Li-Ion battery powered devices.

Two groups of LEDs, main (MAIN1 to MAIN4) and sub (SUB1 and SUB2) are programmable through the ENM (active low) and ENS inputs. Independent current from 1 mA to 31 mA with a 1 mA step are set by toggling the ENM and ENS inputs. The enable EN input pin allows to shutdown the device with zero quiescent current.

  • Main and sub-display backlight
  • Color LCD and keypad Backlighting

  • Mobile Phones
  • Digital Cameras

  • 6 LED channels with tight matching
  • Independent Main and Sub channels
  • 1-wire EZDim™ Programmable LED Current
  • Accurate 1 mA Dimming Level
  • Power efficiency up to 91%
  • Fractional pump 1x/1.5x
  • Low noise input ripple
  • Fixed High Frequency Operation 1MHz
  • “Zero” Current Shutdown Mode
  • Soft start and current limiting
  • Short circuit protection
  • Thermal shutdown protection

Tools and Resources

Product services, tools and other useful resources related to CAT3616

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT3616HV4-GT2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TQFN-16

1

260

REEL

2000

N

5.5

186

1

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.