Intelligent LED Driver, Visible Light Communication capable, with Precision Dimming, Diagnostics and Power Metrology

Last Shipments

Overview

The NCL31000 is an intelligent LED driver targeting luminaire applications, including capabilities for Visible Light Communication and Indoor Positioning. The NCL31000 incorporates a high efficiency buck LED driver that supports both high-bandwidth analog and PWM dimming down to zero current.  Two auxiliary DC-DC converters are included to power a microcontroller and other sensors.  Diagnostics are included to measure input and output current and voltage, LED temperature and DC-DC voltages. 

The NCL31001 is a reduced-feature version to enable multi-channel solutions.

  • LED Lighting
  • Visible Light Communication
  • Indoor Positioning

  • Intelligent LED Luminaries
  • Managed LED Lighting Systems
  • Multi-channel LED Lighting

  • High efficiency buck LED driver
  • Visible Light Communication capable (50kHz bandwidth)
  • High accuracy metrology (+-1%) integrated
  • Integrated 3.3V buck converter
  • Adjustable 2.5 to 24V buck converter
  • I2C or SPI serial interface

Tools and Resources

Product services, tools and other useful resources related to NCL31000

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCL31000MNITWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

57

3000

13

16

Price N/A

More Details

NCL31000MNSTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

57

3000

13

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.