Multiphase Booster LED Driver for Automotive Front Lighting

Favorite

Overview

The NCV78702 is a single−chip and high efficient booster for smart Power ballast and LED Driver designed for automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering, etc. The NCV78702 is in particular designed for high current LEDs and with NCV78723 (dual channel buck)/713 (single channel) provides a complete solution to drive multiple LED strings of up−to 60 V. It includes a current−mode voltage boost controller which also acts as an input filter with a minimum of external components. The available output voltage can be customized. Two devices NCV78702 can be combined and the booster circuits can operate together to function as a multiphase booster (2−phase, 3−phase, 4−phase) in order to further optimize the filtering effect of the booster and lower the total application BOM cost for higher power. Thanks to the SPI programmability, one single hardware configuration can support various application platforms.

Use the NCV78703 Boost Application SystemVision design and simulation environment to verify parametric and functional performance, and gain a better understanding of the features and behavior through live, virtual testing.

  • High Beam
  • Low Beam
  • DRL
  • Position or Park Light
  • Turn Indicator
  • Fog
  • Static Cornering
  • Automotive
  • Single Chip
  • Multiphase Booster
  • High Overall Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Boost Controller
  • Programmable Input Current Limitation
  • High Operating Frequencies to Reduce Inductor Sizes
  • PCB Trace for Current Sense Shunt Resistor is Possible
  • Low EMC Emission
  • SPI Interface for Dynamic Control of System Parameters
  • Fail Save Operating (FSO) Mode, Stand−Alone Mode
  • Integrated Failure Diagnostic

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78702DE0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

2

260

REEL

2500

N

Step-Up

5

30

64.8

-

350

$1.2964

More Details

NCV78702MW0AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

2500

Y

Step-Up

5

30

64.8

-

350

$1.1005

More Details

NCV78702MW0BR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFNW24 4x4, 0.5P

1

260

REEL

2500

F

Step-Up

5

30

64.8

-

350

$1.6508

More Details

NCV78702MW0R2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

2500

N

Step-Up

5

30

64.8

-

350

$1.6149

More Details

NCV78702MW1AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

2500

N

Step-Up

5

30

64.8

-

350

$1.2102

More Details

Show More

1-25 of 25

Products per page

Jump to :