LED Driver, Triple Output, RGB, I2C Controlled

Obsolete

Overview

The NCP5623B mixed analog circuit is a triple output LED driver dedicated to the RGB illumination or backlight LCD display. The built in DC to DC converter is based on a high efficient charge pump structure with operating mode 1x and 2x. It provides a 94 percent peak efficiency. The tiny package makes the device suitable for room limited portable applications.

  • Multicolor Illuminations
  • Portable Back Light
  • Digital Cellular Phone Camera Photo Flash
  • LCD and Key Board simultaneously drive

  • Cellular phone
  • Car radio
  • Mobile MP3 player

  • 2.7 to 5.5 V Input voltage range
  • RGB function fully supported
  • Programmable Integrated Gradual Dimming
  • 90 mA Output Current Capability
  • 94% Peak efficiency
  • Built-in Short Circuit Protection
  • Provides three independent LED drives
  • Support full I2C protocol
  • Embedded OVP / Open Load protection

Tools and Resources

Product services, tools and other useful resources related to NCP5623B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCP5623BMUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

LLGA-12

1

260

REEL

3000

N

Charge Pump

2.7

5.5

5.5

80

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.