LED Driver, 4-Channel

Obsolete

Overview

The CAT3604V is a high efficiency fractional charge pump that can drive up to four LEDs with input supply voltages as low as 2.5V.

An external RSET resistor is used to control the LED channel brightness while channel diagnostics include automatic detection for both short and open LED channel conditions, ensuring the CAT3604V maintains the highest efficiency level in all operating modes.

Each operating mode uses a constant high frequency switching scheme which allows the use of small form factor external ceramic capacitors while delivering excellent low noise input supply ripple up to 5.5 volts.

The EN input control supports direct PWM dimming and can accommodate dimming frequencies in excess of 10kHz thereby providing extremely high resolution brightness levels.

The device is available in the 16-pad low profile 0.8mm thin QFN (4mm x 4mm).

  • LCD Display Backlight

  • Mobile Phones
  • Digital Still Cameras

  • Quad-mode charge pump: 1x, 1.33x, 1.5x, 2x
  • Drives up to 4 LEDs at 30mA each
  • Pin compatible with industry standard ‘604
  • Open/short LED automatic detection
  • Power efficiency up to 92%
  • High resolution PWM dimming
  • Low noise supply ripple in all modes
  • Soft start and current limiting
  • Short circuit and thermal overload protection

Tools and Resources

Product services, tools and other useful resources related to CAT3604V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

CAT3604VHV4-GT2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TQFN-16

1

260

REEL

2000

N

Charge Pump

2.5

5.5

6

120

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.