LED Driver, Charge Pump, 2-Channel

Active

Overview

The CAT3224 is a very high current integrated flash LED driver which also supports the charging function for a dual-cell supercapacitor applications. Ideal for Li-ion battery-powered systems, it delivers up to 4.0 A LED flash pulses, far beyond the peak current capability of the battery.

Dual-mode 1x/2x charge pump charges the stacked supercapacitor to a nominal voltage of 5.4 V, while an active balance control circuit ensures that both capacitor cell voltages remain matched. The nominal charging current to be drawn from the battery is set by an external resistor tied to the RC pin.

The driver also features two matched current sources. External resistors provide the adjustment for the maximum flash mode current (up to 4.0 A) and the torch mode current (up to 400 mA). A built-in safety timer automatically terminates the flash pulse beyond a maximum duration of 300 ms.

In addition to thermal shutdown and overvoltage protection, the device is fully protected against external resistor programming faults and fully supports reverse output voltage for all conditions.

The device is packaged in the tiny 16-pad TQFN 3 mm x 3 mm package with a max height of 0.8 mm.

  • 2 channels at 2.0 A each in Flash mode
  • 2 channels at 200 mA each in Torch mode
  • Adjustable charge current limit, up to 1000 mA
  • Dual-mode 1x/2x charge pump
  • Dual-cell supercapacitor balancing
  • Zero current shutdown mode

Tools and Resources

Product services, tools and other useful resources related to CAT3224

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

CAT3224HV3-GT2

Loading...

Active

CAD Model

Pb

A

H

P

TQFN-16

1

260

REEL

2000

Y

Charge Pump

2.5

5.5

5.5

4000

800

$0.6667

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.