Wide Dimming Current Mode LLC Half Bridge Controller for LED Lighting

Favorite

Overview

 The NCL 30159 is a primary side current mode LLC controller. The controller can provide wide dimming range operation in wide output condition. This controller allows to implement many features (high efficiency in standby, open string protection, dedicated startup). And allows to ensure the maximum power limit feature. It enable to design the wide input voltage range converters or the LED drivers with their output matched to different LED strings.

  • Window (CP) LED Drivers
  • Dimmable LED Drivers
  • TV set power supply
  • EV battery charger
  • LED Driver
  • LCD TV
  • EV cart Charger
  • Integrated High−Voltage Startup Circuit with Brownout Detection
  • High-Frequency Operation from 20 kHz up to 750 kHz
  • Current Mode Control Scheme
  • Automatic Dead-time with Maximum Dead-time Clamp
  • Primary Over Power Protection
  • Advanced Light load mode
  • DIM off standby mode
  • LED short/open protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30159AADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16 NB

3

260

REEL

2500

F

LLC

30

700

14

~NA~

Variable

$0.92

More Details

Show More

1-25 of 25

Products per page

Jump to :