Step Dimmable Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Obsolete

Overview

The NCL30083 is a PWM current mode controller targeting isolated flyback and non-isolated buck-boost constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. The device supports 5 step log dimming down to 5%. To enhance system lifetime, it has current foldback at a user programmable temperature point. While the NCL30083 has integrated fixed overvoltage protection, the designer has the option to program a lower overvoltage protection level.

  • Line Powered LED Drivers
  • Integral Driver Electronics

  • Integral LED Bulbs and downlights
  • LED Light Engines
  • Electronic Control Gear for LEDs

  • Primary Side Sensing
  • Wide VCC Range
  • Precise LED Current Regulation of ±1% typical
  • ~ 0.9 power factor with passive valley fill
  • User Programmable Thermal Foldback
  • Open and Shorted Output Protection
  • Secondary Diode Short Protection
  • 5 Step Dimmable to < 5% output current
  • VCC undervoltage and overvoltage protection
  • Latched (A version) and Auto-recoverable (B version) fault handling
  • Wide temperature range of -40 to 125 °C
  • Input Line Voltage Sensing
  • Programmable Soft start

Tools and Resources

Product services, tools and other useful resources related to NCL30083

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30083ADMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Flyback

9.4

26

300

3000

Up to 150

Price N/A

More Details

NCL30083BDMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Flyback

9.4

26

300

3000

Up to 150

Price N/A

More Details

NCL30083BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Flyback

9.4

26

300

3000

Up to 150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.