LED Driver, High-Voltage Half-Bridge Controller

Active

Overview

The NCL30059B is a self−oscillating high voltage MOSFET driverprimarily tailored for LED driver applications using half−bridgetopology. LLC and LCC configurations are supported with optimizedwide range control offered by the latter for Constant Current (CC)applications. Due to its proprietary 600 V technology, the driver isuseful for bulk voltages utilized in 277 VAC lighting applications.

  • LED Electronic Control Gear
  • LED Driver Power Supplies
  • Power Supplies for LED Signage
  • AC-DC Low Ripple LED Drivers

  • LED Luminaires

  • Wide operating frequency range from 25 kHz to 250 kHz
  • Minimum frequency adjust accuracy 3 %
  • 100 ms PFC delay timer
  • Adjustable Brown-out
  • Dead Time − 0.6 µs
  • Internal 600 V Half bridge gate driver
  • PSR current regulation ± 2%

Tools and Resources

Product services, tools and other useful resources related to NCL30059

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30059BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Half-Bridge

12 VDC

580 VDC

16 V Mupper/lower

1 A/ 0.5 A - ISink/Source

245

$0.4786

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.