Single-Stage PFC Primary-Side-Regulation Offline LED Driver with Integrated Power MOSFET

Obsolete

Overview

This highly integrated PWM controller with power MOSFET, FLS3247, provides several features to enhance the performance of low-power flyback converters. The proprietary topology enables simplified circuit design for LED lighting applications.
By using the single-stage topology with primary-side regulation, an LED lighting board can be implemented with the few external components and minimized cost; requiring no input bulk capacitor or feedback circuitry. To implement good power factor and low THD, constant on-time control is utilized with an external capacitor connected to COMI.
Precise constant-current control regulates accurate output current versus changes in input voltage and output voltage. The operating frequency is proportionally changed by the output voltage to guarantee DCM operation with higher efficiency and simple design.
FLS3247 provides protection features such as open-LED, short-LED, and over-temperature protection. The current-limit level is automatically reduced to minimize the output current and protect external components in short-LED condition.

  • Lighting

  • Cost-Effective Solution without Input Bulk Capacitor and Feedback Circuitry
  • Power-Factor Correction (PFC)
  • Integrated Power MOSFET
  • Accurate Constant-Current (CC) Control Independent Online Voltage, Output Voltage, and Magnetizing Inductance Variation
  • Linear Frequency Control for Increased Efficiency
  • Open- / Short-LED Protection
  • Cycle-by-Cycle Current Limiting
  • Over-Temperature Protection with Auto Restart
  • Low Startup Current: 20μA
  • Low Operating Current: 5mA
  • VDD Over-Voltage Protection (OVP)
  • VDD Under-Voltage Lockout (UVLO)
  • Application Voltage Range: 80VAC ~ 308VAC
  • Retrofit E17/E26/E27 and PAR Lamps
  • Replacement of Incandescent, CFL, and Linear Lamps

Tools and Resources

Product services, tools and other useful resources related to FLS3247

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FLS3247N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

PSR PFC Flyback

17.5

700

700 VBVDS

2.4 Ω - RDSON

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.