FLS1700XS for 200W - Half-Bridge LLC Resonant Control IC for Lighting

Obsolete

Overview

The FLS-XS series of general lighting power controllers includes highly integrated power switches for medium- to high-power lumens applications. Offering everything necessary to build a reliable and robust half-bridge resonant converter, the FLS-XS series simplifies designs and improves productivity, while improving performance. The FLS-XS series combines power MOSFETs with fast recovery type body diodes, a high-side gate-drive circuit, an accurate current controlled oscillator, frequency limit circuit, soft-start, and built-in protection functions. The high-side gate-drive circuit has common-mode noise cancellation capability, which guarantees stable operation with excellent noise immunity. The fastrecovery body diode of the MOSFETs improves reliability against abnormal operation conditions, while minimizing the effect of reverse recovery. Using zero voltage switching (ZVS) dramatically reduces the switching losses and significantly improves efficiency. ZVS also reduces switching noise noticeably, which allows a smallsized Electromagnetic Interference (EMI) filter. The FLS-XS series can be applied to resonant converter topologies such as series resonant, parallel resonant, and LLC resonant converters.

  • Lighting

  • Variable Frequency Control with 50% Duty Cycle for Half-Bridge Resonant Converter Topology
  • High Efficiency through Zero Voltage Switching (ZVS)
  • Internal UniFET™ with Fast-Recovery Body Diode
  • Fixed Dead Time (350ns) Optimized for MOSFETs
  • Up to 300kHz Operating Frequency
  • Auto-Restart Operation for All Protections withExternal LVCC
  • Protection Functions: Over-Voltage Protection (OVP),Over-Current Protection (OCP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD)

Tools and Resources

Product services, tools and other useful resources related to FLS1700XS

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FLS1700XS

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-9

NA

0

TUBE

475

N

LLC Half Bridge

13.8

500

500 VBVDS

1.0 Ω - RDSON

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.