Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting

Obsolete

Overview

The FL7930B is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage sensing network necessary for a current-mode CRM PFC controller.
FL7930B provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The additional OVP pin can be used to shut down the boost power stage when output voltage exceeds OVP level due to the resistors that are connected at INV pin are damaged. The FL7930B can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.

  • Lighting

  • Additional OVP Detection Pin
  • VIN-Absent Detection
  • Maximum Switching Frequency Limitation
  • Internal Soft-Start and Startup without Overshoot
  • Internal Total Harmonic Distortion (THD) Optimizer
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero Current Detector (ZCD)
  • 150 μs Internal Startup Timer
  • MOSFET Over-Current Protection (OCP)
  • Under-Voltage Lockout with 3.5 V Hysteresis
  • Low Startup and Operating Current
  • Totem-Pole Output with High State Clamp
  • +500/-800 mA Peak Gate Drive Current
  • 8-Pin, Small-Outline Package (SOP)

Tools and Resources

Product services, tools and other useful resources related to FL7930B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL7930BMX-G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

13

308 VAC

Step up

500/800 - Source/Sink

Variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.