Primary-Side-Regulated LED Driver with Power Factor Correction

Favorite

Overview

This highly integrated PWM controller with advanced Primary-Side Regulation (PSR) technique provides features to enhance the performance of low-to-mid-power LED lighting converter. The FL7733 LED driver is designed with minimum system components while LED current is accurately controlled by ON Semiconductor’s TRUECURRENT® technique and improved feedback loop control. Constant Current (CC) tolerance less than ±1% over the universal line voltage range meets the requirement of highly reliable LED brightness management.
By minimizing turn-on time fluctuation, high power factor, and low THD; <10% THD over the universal line range can be obtained. An integrated high-voltage startup circuit implements fast startup and high system efficiency. During startup, adaptive feedback loop control anticipates the steady-state condition and sets initial feedback condition close to the steady state to ensure no overshoot or undershoot of LED current.
The FL7733 provides powerful protections, such as LED short / open, output diode short, sensing resistor short / open, and over-temperature for high system reliability. The FL7733 controller is available in an 8-pin Small-Outline Package (SOP).

  • Lighting
  • High Performance
  • Cost-Effective Solution without Requiring Input Bulk Capacitor and Secondary Feedback Circuitry
  • Power Factor Correction
  • THD <10% Over Universal Line Range
  • Constant Current Tolerance:
  • < ±1% Over Universal Line Voltage Variation
  • < ±1% by 50% - 100% Load Voltage Variation
  • < ±1% by ±20% Magnetizing Inductance Variation
  • High-Voltage Startup with VDD Regulation
  • Adaptive Feedback Loop Control for Startup without OvershootHigh Reliability
  • LED Short / Open Protection
  • Output Diode Short Protection
  • Sensing Resistor Short / Open Protection
  • VDD Over-Voltage Protection (OVP)
  • VDD Under-Voltage Lockout (UVLO)
  • All Protections are Auto Restart (AR)
  • Over-Temperature Protection (OTP)
  • Application Input Voltage Range: 80 VAC - 308 VAC
  • Cycle-by-Cycle Current Limit

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL7733MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

PSR Flyback

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :