LED Driver, Dimmable Single-Stage PFC PSR Offline

Obsolete

Overview

This highly integrated PWM controller, FL7730, provides several features to enhance the performance of single-stage flyback converters. The proprietary TRUECURRENT® technology enables the simplified circuit design for LED lighting applications.
TRIAC dimming is smoothly managed by dimming brightness control without flicker. By using single-stage topology with primary-side regulation, an LED lighting board can be implemented with few external components and minimized cost. It does not require an input bulk capacitor or feedback circuitry. To implement good power factor and low total harmonic distortion, constant on-time control is utilized with an external capacitor connected to the COMI pin.
Precise constant-current control regulates accurate output current versus changes in input voltage and output voltage. The operating frequency is proportionally changed by the output voltage to guarantee Discontinuous Conduction Mode (DCM) operation with higher efficiency and simpler design. The FL7730 provides protections such as open-LED, short-LED, and over-temperature protections. Current-limit level is automatically reduced to minimize output current and protect external components in a short-LED condition.
The FL7730 controller is available in an 8-pin SOP package.

  • Lighting

  • Compatible with Traditional TRIAC Control (No need to change existing lamp infrastructure: wall switch & wire)
  • Compatible with Non-Dimming Lamp Designs
  • Cost-Effective Solution without Input Bulk Capacitor and Feedback Circuitry
  • Power Factor Correction (PFC)
  • Accurate Constant-Current (CC) Control, Independent Online Voltage, Output Voltage, Magnetizing Inductance Variation
  • Line Voltage Compensation for CC Control
  • Linear Frequency Control for Better Efficiency and Simple Design
  • Open-LED Protection
  • Short-LED Protection
  • Cycle-by-Cycle Current Limiting
  • Over-Temperature Protection with Auto Restart
  • Low Startup Current: 20 μA
  • Low Operating Current: 5 mA
  • SOP-8 Package Available
  • Application Voltage Range: 80 VAC ~ 308 VAC

Tools and Resources

Product services, tools and other useful resources related to FL7730

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL7730MY-F116

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

17.5

308 VAC

18 VGATE

60/180 mA - Source/Sink

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.