Single-Stage Flyback and Boundary Mode PFC Controller for Lighting

Obsolete

Overview

The FL6961 is general lighting power controller for low to high power lumens applications requiring power factor correction. It is designed for flyback, or boost converter operating in boundary-mode. The FL6961 provides a controlled on-time to regulate the output DC voltage and achieve natural power factor correction. The maximum on-time of the external switch is programmable to ensure safe operation during AC brownouts. An innovative multi-vector error amplifier is built in to provide rapid transient response and precise output voltage clamping. A built-in circuit disables the controller if the output feedback loop is opened. The startup current is lower than 20µA and the operating current has been reduced to under 6mA. The supply voltage can be up to 25V, maximizing application flexibility.

  • Lighting

  • Boundary Mode PFC Controller
  • Low Input Current THD
  • Controlled On-Time PWM
  • Zero-Current Detection
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking instead of RC Filtering
  • Low Startup Current: 10µA Typical
  • Low Operating Current: 4.5mA Typical
  • Feedback Open-Loop Protection
  • Programmable Maximum On-Time (MOT)
  • Output Over-Voltage Clamping Protection
  • Clamped Gate Output Voltage: 16.5V

Tools and Resources

Product services, tools and other useful resources related to FL6961

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL6961MY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Boundary Mode Single Stage PFC Flyback

13.5

308 VAC

17.5 VGATE

80/40 ns - Rise/Fall time

Variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.