Primary-Side-Regulation PWM Controller for LED Illumination

Obsolete

Overview

This third-generation Primary-Side-Regulation (PSR) and highly integrated PWM controller provides features to enhance the performance of LED illumination.
The proprietary topology, TRUECURRENT®, enables precise CC regulation and simplified circuit for LED illumination applications. The result is lower-cost and smaller LED lighting compared to a conventional design or a linear transformer.
To minimize standby power consumption, the proprietary green-mode function provides off-time modulation to linearly decrease PWM frequency with cycle skipping under light-load conditions. Green mode assists the power supply in meeting the power conservation requirements. By using the FL663, LED illumination can be implemented with few external components and minimized cost.

  • Lighting
  • LED Lighting – Low Power – Non dimming
  • LED Lighting – Mid Power – Non dimming

  • Low Standby Power: < 30 mW
  • High-Voltage Startup
  • Few External Component Counts
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green-Mode: Linearly-Decreasing PWM Frequency with Cycle Skipping
  • Fixed PWM Frequency at 50 kHz and 33 kHz with Proprietary Frequency Hopping to Solve EMI Problems
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection (OVP)
  • VDD Under-Voltage Lockout (UVLO)
  • Adjustable Brownout Detector
  • Gate Output Maximum Voltage Clamped at 15 V
  • Thermal Shutdown (TSD) Protection
  • Available in the 8-Lead SOIC Package

Tools and Resources

Product services, tools and other useful resources related to FL663

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL663MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

PSR PFC Flyback

50 VDC

500 VDC

18 VGATE

200/60 ns - rise/fall time

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.