Electronic Ballast Controller

Last Shipments

Overview

The FAN7711, developed using ON Semiconductor’s unique high-voltage process, is a ballast control integrated circuit (IC) for a fluorescent lamp. FAN7711 incorporates a preheating / ignition function, controlled by an user-selected external capacitor, to increase lamp life. The FAN7711 detects switch operation after ignition mode through an internal active Zero-Voltage Switching (ZVS) control circuit. This control scheme enables the FAN7711 to detect an open-lamp condition, without the expense of external circuitry, and prevents stress on MOSFETs. The high-side driver built into the FAN7711 has a common-mode noise cancellation circuit that provides robust operation against high-dv/dt noise intrusion.

  • Lighting

  • Fluorescent Lamp

  • Floating Channel Designed for Bootstrap Operation to +600 V
  • Low Start-up and Operating Current: 120 µA, 3.2 mA
  • Under-Voltage Lockout with 1.8 V of Hysteresis
  • Adjustable Run Frequency and Preheat Time
  • Internal Active ZVS Control
  • Internal Protection Function (Latch Mode)
  • Internal Clamping Zener Diode
  • High Accuracy Oscillator
  • Soft-Start Functionality

Product Resources

Product services, tools and other useful resources related to FAN7711

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FAN7711MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Half-Bridge

14.4 VDC

600 VDC

15.2 VGATE

350/650 - Source/Sink

53

Price N/A

More Details

FAN7711N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

Half-Bridge

14.4 VDC

600 VDC

15.2 VGATE

350/650 - Source/Sink

53

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.