Integrated Driver with High-Side and Low-Side MOSFETs

Last Shipments

Overview

The NCP5369 integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a 6mm x 6mm 40-pin QFN package. The driver and MOSFETs have been optimized for high-current DC-DC buck power conversion applications. The NCP5369 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Vcore Power Subsystems

  • Desktop and Notebook Computers
  • Servers

  • Capable of switching frequencies up to 1 MHz
  • Capable of output currents up to 35 A
  • Internal bootstrap diode
  • Zero current detection
  • Internal thermal warning/shutdown
  • Undervoltage lockout

Product Resources

Product services, tools and other useful resources related to NCP5369

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP5369MNR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

2500

N

5

12

5 V Tri-State

40

1

Price N/A

More Details

NCP5369MNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

2500

N

5

12

5 V Tri-State

40

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.