Integrated Driver and MOSFET

Active

Overview

The NCP302160R integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCP302160R integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop and All−in−One Computers, V−Core and Non−V−Core DC−DC Converters
  • High−Current DC−DC Point−of−Load Converters
  • Small Form−Factor Voltage Regulator Modules

  • Computing products

  • Capable of Average Currents up to 60 A
  • Capable of Peak Currents up to 80 A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Internal Bootstrap Diode
  • Supports Intel® Power State 4
  • Thermal Warning output

Tools and Resources

Product services, tools and other useful resources related to NCP302160R

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP302160RMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-31

1

260

REEL

3000

F

5

20

3.3 or 5

60

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.