Integrated Driver and MOSFETs, 45 A

Active

Overview

The NCP302045 integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a single package. The driver and MOSFETs have been optimized for high-current DC−DC buck power conversion applications. The NCP302045 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop and Notebook Microprocessors

  • Power Supply and Notebooks

  • Average Current up to 45A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3-level PWM Inputs
  • Supports Intel® Power State 4

Tools and Resources

Product services, tools and other useful resources related to NCP302045

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP302045MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-31

1

260

REEL

3000

N

5

12

3.3V, 5V, Tri-state

75

2

$0.9333

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.