Smart Power Stage (SPS) Modules with Integrated Current and Temperature Monitors

Favorite

Overview

The FDMF5049 is onsemi’s next generation Smart Power Stage (SPS) solution with fully optimized, ultra−compact, integrated MOSFETs with advanced driver IC current and temperature sensors, for high−current, high frequency, and synchronous buck DC−DC converters.

With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, system parasitic reduction, and power MOSFET RDS(ON).

The integration of Power MOSFETs with a driver IC also enables high accuracy module−level thermal and current monitoring. The FDMF5049 provides an output signal (IMON), which reports the real−time module current. The IMON signal can be used to replace inductor DCR current sense or resistor sense methods. There is also accurate thermal monitoring (TMON) that provides a 0.8 V output at 25°C with an 8 mV/°C slope.

  • CPU and Memory Voltage Regulators
  • High−Current Multiphase VoltageRegulators
  • Artificial Intelligence Add−On Cards
  • Server CPUs, Storage, Telecom
  • DC−DC Power Module
  • Datacenter Equipment
  • Artificial Intelligence
  • Telecom Equipment
  • Up to 100 A Instantaneous Peak Current Handling Capability
  • High−Performance, Universal Footprint, Copper−Clip 4 mm x 6 mmLQFN Package
  • onsemi’s POWERTRENCH® MOSFETs for Clean VoltageWaveforms and Reduced Ringing
  • 30 V/ 25 V Breakdown Voltage MOSFETs for Higher Long−TermReliability
  • Optimized FET Pair for Highest Efficiency at 10% ∼ 15 % DutyCycle
  • Integrated Current Monitoring (IMON)
  • Integrated Temperature Monitoring (TMON)
  • Catastrophic Fault Detection
  • onsemi Green Packaging and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

FDMF5049

Loading...

Active

CAD Model

Pb

A

H

P

LQFN34 4x6, 0.45P

1

260

REEL

3000

F

5

12

3.3

100

1

$2.4666

More Details

Show More

1-25 of 25

Products per page

Jump to :