Ideal Diode NMOS Controller

Active

Overview

The NCV68061 is a Reverse Polarity Protection and Ideal Diode NMOS Controller, intended as a lower loss and lower forward voltage replacement for power rectifier diodes. The controller operates in conjunction with an N−channel MOSFET for low power loss.
The main function of the NCV68061 is to control the ON/OFF state of the external NMOS according to the Source to Drain differential voltage polarity.
Depending on the Drain pin connection, the device can be configured as two different application modes. With the Drain pin connected to the load, the application is in Ideal Diode mode, whereas with the Drain pin connected to ground, the application is merely in Reverse Polarity Protection mode.

  • Automotive Battery Regulation
  • Industrial Power Supply
  • Power Supply OR−ing Application
  • Rectifier

  • Automotive

  • Operating Voltage Range up to 32 V
  • Immune to 60 V Load Dump Pulse
  • Immune to −40 V Negative Transient
  • Ideal Diode Function
  • Reverse Polarity Protection (RPP) Function
  • Enable Function
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV68061

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Min (V)

Vin Max (V)

IGate Source (μA)

IGate Sink (A)

Iq (μA)

VGS Typ (V)

VSD_th Forward (mV)

VSD_th Reverse (mV)

trt(ON) (μs)

trt(OFF) (μs)

Reference Price

NCV68061SNAIT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

3

32

325

1.85

215

11.4

140

-10

~NA~

0.2

$0.36

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.