Self-test integrated GFCI controller

Active

Overview

General purpose GFCI controller utilizing dual current transformers to detect both ground fault and grounded neutral fault, full auto-monitoring function is integtrated to be compliant with UL 943 requirements

  • GFCI applications
  • EV charging applications

  • GFCI circuit breakers, GFCI receptacles, Portable GFCIs

  • Meets UL943 self-test GFCI requirements
  • 12 V Shunt Regulator
  • 3.3 V LED Linear Regulator
  • Precision Bandgap
  • CT Sense Amplifier Vos Dynamic Cacellation
  • Tiered GF Trip Times
  • Built-in noise Filter
  • LED EOL Indicator
  • SCR Gate Driver

Product Resources

Product services, tools and other useful resources related to NCS37021

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCS37021MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

3

260

REEL

3000

F

1

3

3.6

2.2

1.65

-40

95

$1.0666

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.