UL943 compliant self-test GFCI controller

Favorite

Overview

The NCS37015 is a UL943 compliant signal processor for GFCI applications with self test. The device integrates a flexible power
supply (including a 12 V shunt and two 3.3 V internal series regulators), differential fault, and grounded−neutral detection circuits. Self test is monitored at start up and then every 17 minutes.

  • UL943 compliant GFCI products with self test
  • Portable GFCI plugs
  • GFCI receptacles
  • Auto monitoring test function required by UL943
  • Self syncing internal oscillator adjusts to AC mains frequency to guarantee full resolution
  • Typical 575 µA Quiescent Current @ 11 V
  • Tiered trip times by the level of ground fault
  • Under voltage detection
  • Inverted and latched SCR output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCS37015MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

3

260

REEL

3000

F

1

3

3.6

2.2

1.65

-40

95

$0.88

More Details

Show More

1-25 of 25

Products per page

Jump to :