Self Test GFCI controller compliant with UL943

Active

Overview

The NCS37014 is a UL943 compliant signal processor for GFCIapplications with self test. The device integrates a flexible powersupply (including a 12 V shunt and two 3.3 V internal seriesregulators), differential fault, and grounded−neutral detection circuits.Self test is monitored at start up and then every 17 minutes.

  • UL943 compliant GFCI products with self test

  • GFCI receptacles
  • GFCI circuit breakers
  • Portable GFCI products

  • Auto monitoring test function required by UL943
  • Self syncing internal oscillator adjusts to AC mains frequency to guarantee full resolution
  • Typical 575 µA Quiescent Current @ 11 V
  • Tiered trip times by the level of ground fault
  • Under voltage detection

Tools and Resources

Product services, tools and other useful resources related to NCS37014

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCS37014MNATWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

3

260

REEL

3000

F

1

3

-

-

-

-40

95

Price N/A

More Details

NCS37014MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-16

3

260

REEL

3000

N

1

3

3.6

2.2

1.65

-40

95

$0.575

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.