Automotive SiC MOSFET Driver, Low-Side, Single 6 A High-Speed

Active

Overview

The NCV51705 driver is designed to primarily drive SiC MOSFET transistors. To achieve the lowest possible conduction losses, the driver is capable to deliver the maximum allowable gate voltage to the SiC MOSFET device. By providing high peak current during turn−on and turn−off, switching losses are also minimized. For improved reliability, dV/dt immunity and even faster turn−off, the NCV51705 can utilize its on−board charge pump to generate a user selectable negative voltage rail.For isolated applications, the NCV51705 also provides an externally accessible 5 V rail to power the secondary side of digital or high speed opto isolators.

  • High Perfomance Inverters
  • High Power PFC
  • High Power SiC Modules

  • On Board Chargers
  • Traction Inverters
  • High Power DC/DC converters

  • High Peak Output Current with Split Output Stages
  • Extended Positive Voltage Rating up to 28 V Max
  • User−adjustable Built−in Negative Charge Pump (-3.3 V to -8 V)
  • Accessible 5 V Reference / Bias Rail
  • Adjustable Under−Voltage Lockout
  • Fast Desaturation Function
  • QFN24 Package 4 x 4 mm
  • AEC-Qualifiied

Tools and Resources

Product services, tools and other useful resources related to NCV51705

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51705MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

3000

Y

SiC MOSFET

1

Single

Non-Isolated

-

-

-

-

6

6

25

25

-

$1.7693

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.