Automotive 130 V, 2.0/3.0 A High and Low Side Drivers with Dead Time & Interlock

Favorite

Overview

NCV51513 is 130 V half bridge driver with high drive current capabilites and options for DC-DC power supplies and inverters. NCV51513 offers best in class propagation delay, low quiescent current and low switching current at high frequencies of operation.
This device is tailored for highly efficient power supplies operating athigh frequencies. NCV51513 can be offered in two versions for propagation delays. With filter version, it has a typical 50 ns propagation delay, while without filter version it has a typical propagation delay of 20 ns.
No dead time (xA) or internal 80 ns dead time (xB verison) and interlock function protect the output MOSFETs against cross conduction events. Enable functionality provides additional system flexibility and helps reducing power consumption.

  • Electrical Vehicles DC/DC Converters
  • Automotive Motor drives
  • Automotive Electrically Powered sub-systems
  • 48V to 12V DC/DC Converters
  • Electric Power Steering - EPS
  • 48V Belt-Starter Generators -BSG
  • On-Board Chargers - OBC
  • 2.0 A Source, 3 A Sink Output Current Capability
  • Bootstrap Supply Voltage up to 150V
  • Typical Rise/Fall times 9 ns/7 ns with 1 nF load
  • Propagation delay 50 ns A version, 20 ns B version
  • Max 9 ns Delay Matching between Channels
  • Input cross-conduction prevention
  • Dead Time Options- No Dead Time (xA version) - Internal 80 ns fixed Dead Time (xB version)
  • Enable pin
  • AEC Qualified

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51513AAMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

F

MOSFET

2

Half-Bridge

Junction Isolation

130

20

9

7

2

3

50

50

11

$0.648

More Details

NCV51513ABMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

MOSFET

2

Half-Bridge

Junction Isolation

130

20

9

7

2

3

50

50

11

$0.648

More Details

Show More

1-25 of 25

Products per page

Jump to :