High Performance, 150 V Half Bridge Gate Driver for GaN Power Switches

Active

Overview

The NCP51810 high-speed gate driver is designed to meet the stringent requirements of driving enhancement mode (e−mode) GaN HEMT power switches in offline, half-bridge power topologies. The NCP51810 offers short and matched propagation delays as well as −3.5 V to +150 V (typical) common-mode voltage range for the high−side drive. To fully protect the gate of the GaN power transistor against excessive voltage stress, both drive stages employ a dedicated voltage regulator to accurately maintain the gate-source drive signal amplitude. The NCP51810 offers important protection functions such as independent under−voltage lockout (UVLO) and IC thermal shutdown.

  • Resonant converters
  • Half bridge and full bridge converters
  • Active clamp flyback converters
  • Non isolated step down converters

  • Data center 48 V to low voltage intermediate bus converter
  • 48 V to PoL converter
  • Industrial power module

  • 150 V, high side and low side gate driver
  • Fast propagation delay of 50 ns max
  • Fast propagation delay of 50 ns max
  • 200 V/ns dV/dt Rating for all SW and PGND Referenced Circuitry
  • Separate source and sink output pin
  • Regulated 5.2 V gate driver with independent UVLO for high side and low side output stages
  • QFN 4 mm x 4 mm 15 pin packaging and optimized pin out

Tools and Resources

Product services, tools and other useful resources related to NCP51810

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51810AMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-15

1

260

REEL

4000

F

GaN

2

Half-Bridge

Junction Isolation

150

20

2

1.5

1

2

25

25

10

$0.874

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.