3.75 kVRMS, 4.5-A/9-A Isolated Single Channel Gate Driver with Integrated Negative Bias Control

Favorite

Overview

The NCP51752 is a family of isolated single-channel gate driver with 4.5-A/9-A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs and SiC MOSFET power switches. The NCP51752 offers short and matched propagation delays. For improved reliability, dV/dt immunity and even faster turn−off, the NCP51752 has an innovative embedded negative bias rail mechanism. The NCP51752 offers other important protection function such as independent under-voltage lockout for both-side driver. Its Vcc UVLO threshold is referenced to GND2 for true UVLO regardless of VEE level. The NCP51752 is available in a 4 mm SOIC-8 package and can support isolation voltage up to 3.75 kVRMS.

  • SiC Power Supply
  • Telecom Infrastructure
  • Industrial Infrastructure
  • SiC applications
  • Motor Drives
  • Isolated Converters in DC-DC and AC-DC Power Supply
  • UPS & Solar Inverters
  • Servers & Datacom Converters
  • 4.5-A Peak Source, 9-A Peak Sink Output Current
  • Integrated Negative Bias Control -2/-3/-4/-5-V
  • 36 ns Propagation Delay with 5 ns Max Delay Matching
  • 3-V to 20-V Input Supply Voltage
  • 200V/ns dV/dt Immunity
  • 3.75 kVRMS Isolation for 1 Minute (per UL1577 Requirements)
  • UVLO options 6-V and 8-V for MOSFET, 12-V and 17-V for SiC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51752CDDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

F

SiC MOSFET

1

Single

Galvanic Isolation

1200

33

12

8.3

4.5

9

36

36

5

$1.192

More Details

NCP51752DBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

F

SiC MOSFET

1

Single

Galvanic Isolation

1200

33

12

8.3

4.5

9

36

36

5

$1.0733

More Details

Show More

1-25 of 25

Products per page

Jump to :