5 kVrms Isolated Dual Channel 4.5/9 A Gate Driver

Active

Overview

The NCP51561 are isolated dual-channel gate drivers with 4.5-A/9-A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP51561 offers short and matched propagation delays.Two independent and 5 kVrms (UL1577 rating) galvanically isolated gate driver channels can be used in any possible configurations of two low side, two high-side switches or a half-bridge driver with programmable dead time. An enable pin shutdown both outputs simultaneously when is set low.The NCP51561 offers other important protection functions such as independent under-voltage lockout for both gate drivers and enable function.

  • Isolated Converters in DC-DC and AC-DC Power Supply
  • Server & Telecom Power supply
  • Industrial Drives

  • High Power DC/DC converters
  • Data Servers & Telecom Power bricks
  • UPS
  • Motor Drives

  • 4.5-A Peak Source, 9-A Peak Sink Output Current Capability
  • Output Supply Voltage from 6.5 V to 30 V with 5-V, 8-V, and 17-V UVLO threshold.
  • Propagation Delay Typical 36 ns with 8 ns Max Delay Matching per channel
  • User Programmable Input Logic for Single or Dual-input modes via ANB
  • Common Mode Transient Immunity CMTI > 200 V/ns
  • 5 kVrms Galvanic Isolation from input to each output & 1200 V peak differential voltage between output channels
  • User Programmable Dead-Time
  • Enable or Disable pin

Product Resources

Product services, tools and other useful resources related to NCP51561

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51561BADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

F

MOSFET

2

Dual

Galvanic Isolation

1500

33

9 Typ

8 Typ

4.5

9

36

36

8

$1.6675

More Details

NCP51561BBDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

F

MOSFET

2

Dual

Galvanic Isolation

1500

33

9 Typ

8 Typ

4.5

9

36

36

8

$1.6675

More Details

NCP51561DADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

F

SiC MOSFET

2

Dual

Galvanic Isolation

1500

33

9 Typ

8 Typ

4.5

9

36

36

8

$1.6675

More Details

NCP51561DBDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

F

SiC MOSFET

2

Dual

Galvanic Isolation

1500

33

9 Typ

8 Typ

4.5

9

36

36

8

$1.6675

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.