Half Bridge Gate Driver (Isolated High Side & Non-Isolated Low Side)

Favorite

Overview

NCD57200 is a high voltage gate driver with one non−isolatedlow side gate driver and one galvanic isolated high or low side gatedriver. It can directly drive two IGBTs in a half bridge configuration.Isolated high side driver can be powered with an isolated power supplyor with Bootstrap technique from the low side power supply. The galvanic isolation for the high side gate driver guaranteesreliable switching in high power applications for IGBTs that operateup to 800 V, at high dv/dt. The optimized output stages provide a meanof reducing IGBT losses. Its features include two independent inputswith deadtime and interlock, accurate asymmetric UVLOs, and shortand matched propagation delays. The NCD57200 operates with itsVCC/VB up to 20 V.

  • Fans, Pumps
  • Home Appliances
  • Consumer Electronics
  • General Purpose Half Bridge Applications
  • IH Cookers
  • White Goods
  • Power Supplies - Servers & Workstations
  • High Peak Current Output (+1.9 A / -2.3 A)
  • Reliable Operation for Vs Negative Swing to -800V
  • Galvanic Isolated High Side Driver
  • Dead-time & Interlock protection
  • CMTI up to 50 kV/us
  • Secured Output Low State without VDD/VB
  • VDD/VB Supply Range up to 20 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57201DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET

2

Dual

Galvanic Isolation

20

20

13

8

-

-

-

-

-

$0.6325

More Details

NCV57201DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET

2

Dual

Galvanic Isolation

20

20

13

8

-

-

-

-

-

$0.6325

More Details

Show More

1-25 of 25

Products per page

Jump to :