Isolated High Current Gate Driver

Active

Overview

NCD57080A, NCD57080B and NCD57080C are high−current single channel IGBT gate drivers with 3.75 kVrms internal galvanic isolation, designed for high system efficiency and reliability in high power applications. The devices accept complementary inputs and depending on the pin configuration, offer options such as Active Miller Clamp (NCD57080A), negative power supply (NCD57080B) and separate high and low (OUTH and OUTL) driver outputs (NCD57080C) for system design convenience. NCD57080 (A/B/C) accommodate wide range of input bias voltage and signal levels from 3.3V to 20V. NCD57080 (A/B/C) are available in narrow-body SOIC-8 package.

  • UPS
  • Motor Control
  • Industrial Power Supplies
  • HVAC
  • Solar Inverters

  • Industrial Motor Drives
  • Data Center & Server Power Supplies
  • Energy Storage and Charging Systems

  • High Peak Output Current (+6.5 A/-6.5 A)
  • Short Propagation Delays with Accurate Matching
  • High Transient & Electromagnetic Immunity
  • 3.75 KVrms On-Chip Galvanic Isolation
  • Wide Bias Voltage Ranges and Input Voltage Range
  • Active Miller Clamp or Negative Gate Voltage or Split Outputs

Product Resources

Product services, tools and other useful resources related to NCD57080
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57080ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

NCD57080BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

NCD57080CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

NCV57080ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

NCV57080BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

NCV57080CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

6

6.5

6.5

60

60

6

$0.92

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.