CMOS input, single inverting or non-inverting output, peak 1.4A sink, 1.4A source current Low-Side Gate Driver

Active

Overview

The FAN3111 1A gate driver is designed to drive an N-channel enhancement-mode MOSFET in low-side switching applications. Two input options are offered: FAN3111C has dual CMOS inputs with thresholds referenced to VDD for use with PWM controllers and other input-signal sources that operate from the same supply voltage as the driver. For use with low-voltage controllers and other input signal sources that operate from a lower supply voltage than the driver, that supply voltage may also be used as the reference for the input thresholds of the FAN3111E. This driver has a single, non-inverting, low-voltage input plus a DC input VXREF for an external reference voltage in the range 2 to 5V. The FAN3111 is available in a lead-free finish industry-standard 5-pin SOT23.

  • AC-DC Merchant Power Supply - Servers & Workstations

  • 1.4A Peak Sink / Source at VDD = 12V
  • 1.1A Sink / 0.9A Source at VOUT = 6V
  • 4.5 to 18V Operating Range
  • FAN3111C Compatible with FAN3100C Footprint
  • Two Input Configurations:
  • Dual CMOS Inputs Allow Configuration as Non-Inverting or Inverting with Enable Function
  • Single Non-Inverting, Low-Voltage Input for Compatibility with Low-Voltage Controllers
  • Small Footprint Facilitates Distributed Drivers for Parallel Power Devices
  • 15ns Typical Delay Times
  • 9ns Typical Rise / 8ns Typical Fall times with 470pF Load
  • 5-Pin SOT23 Package
  • Rated from -40°C to 125°C Ambient

Tools and Resources

Product services, tools and other useful resources related to FAN3111C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3111CSX

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

Y

MOSFET

1

Single

Non-Isolated

-

18

9

8

1.4

1.4

15

15

-

$0.3213

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.