Dual Bootstrapped MOSFET Driver

Obsolete

Overview

The ADP3414 is a dual MOSFET driver optimized for driving two N-channel MOSFETs which are the two switches in a nonisolated synchronous buck power converter. Each of the drivers is capable of driving a 3000 pF load with a 20 ns propagation delay and a 30 ns transition time. One of the drivers can be bootstrapped and is designed to handle the high voltage slew rate associated with floating high side gate drivers. The ADP3414 includes overlapping drive protection (ODP) to prevent shoot-through current in the external MOSFETs.

  • CPU Core Power Converters
  • Multiphase CPU Supplies
  • Single-Supply Synchronous Buck Converters
  • Standard-to-Synchronous Converter Adaptations

  • Notebook Computers
  • Desktop Computers

  • All in one synchronous buck converter
  • One PWM generates both drives
  • Anti cross-conduction protection circuitry
  • Bootstrapped high side driver
  • Pulse-by-pulse disable control

Tools and Resources

Product services, tools and other useful resources related to ADP3414

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

ADP3414JRZ-REEL

Loading...

Obsolete

CAD Model

Pb

A

H

P

No Case Outline

1

260

REEL

2500

N

-

2

-

-

-

7.5

-

-

-

-

-

-

-

Price N/A

More Details

ADP3414JRZ-REEL7

Loading...

Obsolete

CAD Model

Pb

A

H

P

No Case Outline

1

260

REEL

1000

N

-

2

-

-

-

7.5

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.