High Performance, 650 V Half Bridge Gate Driver for GaN Power Switches

Active

Overview

The NCP51820 high-speed gate driver is designed to meet the stringent requirements of driving enhancement mode (e−mode) and gate injection transistor (GIT) GaN HEMT power switches in offline, half-bridge ZVS power topologies. The NCP51820 offers short and matched propagation delays as well as a −3.5 V to +650 V (typical) common-mode voltage range for the high−side drive. To fully protect the gate of the GaN power transistor against excessive voltage stress, both drive stages employ a dedicated voltage regulator to accurately maintain the gate-source drive signal amplitude. The NCP51820 offers important protection functions such as independent under−voltage lockout (UVLO) and IC thermal shutdown.

  • Soft switching ZVS topologies
  • Resonant converter
  • Active clamp flyback converter
  • Bridge totem pole PFC (CrM only)

  • Power supply for OLED TV
  • High power gaming adapter
  • USB PD cellphone and notebook travel adapter
  • Server / Cloud offline power

  • 650 V, high side and low side gate driver
  • Fast propagation delay of 50 ns max
  • Matched propagation delay of 5 ns max
  • 200 V/ns dV/dt Rating for all SW and PGND Referenced Circuitry
  • Separate source and sink output pin
  • Regulated 5.2 V gate driver with independent UVLO for high side and low side output stages
  • QFN 4 mm x 4 mm 15 pin packaging and optimized pin out

Tools and Resources

Product services, tools and other useful resources related to NCP51820

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51820AMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-15

1

260

REEL

4000

Y

GaN

2

Half-Bridge

Junction Isolation

650

20

2

1.5

1

2

25

25

5

$0.874

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.