6 A High-Speed MOSFET Driver

Favorite

Overview

The NCP4420/NCP4429 are 6 A (peak), single output, MOSFET drivers. The NCP4429 is an inverting driver while the NCP4420 is a non-inverting driver. These drivers are fabricated in CMOS for lower power and more efficient operation versus bipolar drivers.

Both drivers have TTL-compatible inputs, which can be driven as high as VDD + 0.3 V or as low as -5 V without upset or damage to the device. This eliminates the need for external level shifting circuitry and its associated cost and size. The output swing is rail-to-rail ensuring better drive voltage margin, especially during power up/power down sequencing. Propagational delay time is only 55 nsec (typ.) and the output rise and fall times are only 25 nsec (typ.) into 2500 pF across the useable power supply range.

Unlike other drivers, the NCP4420/NCP4429 are virtually latch-up proof. They can replace three or more discrete components saving PCB area, costs and improving overall system reliability.

  • Switch-Mode Power Supplies
  • Motor Controls
  • Pulse Transformer Driver
  • Class D Switching Amplifiers
  • Latch-Up Protected: Will Withstand > 1.5 A Reverse Output Current
  • Logic Input Will Withstand Negative Swing Up to 5 V
  • ESD Protected (4 kV)
  • Matched Rise and Fall Times (25 nsec)
  • High Peak Output Current (6 A Peak)
  • Wide Operating Range (4.5 V to 18 V)
  • High Capacitive Load Drive (10,000 pF)
  • Short Delay Time (55 nsec Typ)
  • Logic High Input, any Voltage (2.4 V to VDD)
  • Low Supply Current with Logic "1'' Input (450 mA)
  • Low Output Impedance (2.5 W)
  • Output Voltage Swing to within 25 mV of Ground or VDD
  • Temperature Range -40°C to +85°C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :