Isolated Dual-Channel IGBT Gate Driver

Active

Overview

NCD(V)57252/3/5/6 are high−current dual-channel isolated IGBT gate drivers with 2.5 or 5 kVrms* internal galvanic isolation from input to each output and functional isolation between the two output channels. The device accepts 3.3 V to 20 V bias voltage and signal levels on the input side and up to 32 V bias voltage on the output side. The device accepts complementary inputs and offers separate pins for Disable and Dead Time control for system design convenience. Drivers are available in wide-body SOIC−16 and narrow-body SOIC−16 packages.

  • Automotive Applications
  • Industrial Applications
  • EV Chargers
  • Uninterruptible Power Supplies (UPS)
  • Industrial Power Supplies
  • Solar Inverters

  • Traction Inverters
  • PLC Motor Control

  • High Peak Output Current (±6.5 A, ±3.5 A)
  • Configurable as a Dual Low−Side or Dual High−Side or Half−Bridge Driver
  • Tight UVLO Thresholds on all Power Supplies
  • 3.3 V, 5 V, and 15 V Logic Input
  • 2.5 or 5 kVrms Galvanic Isolation from Input to each Output and 1.5 kVrms Differential Voltage between Output Channels
  • Short Propagation Delays with Accurate Matching
  • Programmable Overlap or Dead Time controlProgrammable Overlap or Dead Time control
  • Disable Pin to Turn Off Outputs for Power Sequencing
  • ANB Function to Offer Flexibility to Set up the Driver asHalf−bridge Driver Operating with a Single Input Signal
  • IGBT/MOSFET Gate Clamping during Short Circuit

Tools and Resources

Product services, tools and other useful resources related to NCD57252

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57252DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Y

IGBT

2

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$1.3577

More Details

NCD57253DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Y

SiC MOSFET

2

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$2.3999

More Details

NCD57255DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

IGBT

2

Dual

Galvanic Isolation

22

36

12

10

3.5

3.5

60

60

15

$3.0201

More Details

NCV57252DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Y

IGBT

2

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$1.3577

More Details

NCV57255DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

IGBT

2

Dual

Galvanic Isolation

22

36

12

10

3.5

3.5

60

60

15

$2.9489

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.