Half Bridge Gate Driver (Isolated High Side & Non-Isolated Low Side)

Active

Overview

NCD57200 is a high voltage gate driver with one non−isolated low side gate driver and one galvanic isolated high or low side gate driver. It can directly drive two IGBTs in a half bridge configuration. Isolated high side driver can be powered with an isolated power supply or with Bootstrap technique from the low side power supply. The galvanic isolation for the high side gate driver guarantees reliable switching in high power applications for IGBTs that operate up to 800 V, at high dv/dt. The optimized output stages provide a mean of reducing IGBT losses. Its features include two independent inputs with deadtime and interlock, accurate asymmetric UVLOs, and short and matched propagation delays. The NCD57200 operates with its VCC/VB up to 20 V.

  • Fans, Pumps
  • Home Appliances
  • Consumer Electronics
  • General Purpose Half Bridge Applications

  • IH Cookers
  • White Goods
  • Power Supplies - Servers & Workstations

  • High Peak Current Output (+1.9 A / -2.3 A)
  • Reliable Operation for Vs Negative Swing to -800V
  • Galvanic Isolated High Side Driver
  • Dead-time & Interlock protection
  • CMTI up to 50 kV/us
  • Secured Output Low State without VDD/VB
  • VDD/VB Supply Range up to 20 V

Tools and Resources

Product services, tools and other useful resources related to NCD57200

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57200DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

SiC MOSFET

2

Dual

Galvanic Isolation

20

20

13

8

-

-

-

-

-

$0.6325

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.