3-Phase Half Bridge Gate Drive IC

Active

Overview

The FAN73893 is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed, driving MOSFETs and IGBTs operating up to +600 V.
ON Semiconductor’s high-voltage process and common-mode noise-canceling technique provide stable operation of high-side drivers under high-dVs/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8 V (typical) for VBS =15 V. The protection functions include under-voltage lockout, inter-lock function and inverter over-current trip with an automatic fault-clear function. Over-current protection that terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred. The UVLO circuits prevent malfunction when VDD and VBS are lower than the threshold voltage.
Output drivers typically source and sink 350 mA and 650 mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.

  • AC-DC Merchant Power Supply
  • Consumer
  • Consumer Appliances
  • Industrial Motor
  • Motion
  • Motion Control - Home Appliance
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Motion-Industrial motor

  • Floating Channel for Bootstrap Operation to +600 V
  • Typically 350 mA/650 mA Sourcing/Sinking Current-Driving Capability for All Channels
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VDD=VBS=15 V
  • Outputs Out of Phase with Input Signals
  • Over-Current Shutdown Turns Off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3 V and 5.0 V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Signal Interlocking of Every Phase to Prevent Cross-Conduction
  • Common-Mode dVs/dt Noise-Canceling Circuit
  • Built-in Advanced Input Filter
  • Built-in Soft Turn-Off Function
  • Built-in UVLO Functions for All Channels

Tools and Resources

Product services, tools and other useful resources related to FAN73893

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73893MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

Y

MOSFET / IGBT

6

Three Phase

Junction Isolation

625

25

50

30

0.35

0.65

500

500

50

$1.5364

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.