Dual Output Buck Converter, Low Voltage, 2.1 MHz

Active

Overview

The NCV896530 dual step-down dc-dc converter is a monolithic integrated circuit dedicated to automotive driver information systems from a downstream voltage rail. Both channels are externally adjustable from 0.9 V to 3.3 V and can source totally up to 1600 mA. Converters are running at 2.1 MHz switching frequency above the sensitive AM band and operate 180° out of phase to reduce large amounts of current demand on the rail. Synchronous rectification offers improved system efficiency.

The NCV896530 provides additional features expected in automotive power systems such as integrated soft-start, cycle-by-cycle current limit and thermal shutdown protection. The device can also be synchronized to an external clock signal in the range of 2.1 MHz. The NCV896530 is available in a space saving, 3 x 3 mm 10-pin DFN package.

  • Audio
  • Infotainment
  • Instrumentation

  • Infotainment

  • Synchronous Rectification
  • 2.1 MHz Switching Frequency
  • Thermal Limit and Short Circuit Protection
  • 2 Outputs are 180° Out-of-Phase
  • Internal MOSFETs

Product Resources

Product services, tools and other useful resources related to NCV896530

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV896530MWATXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

3

260

REEL

3000

F

Step-Down

-

-

-

-

-

-

-

$1.0266

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.