Automotive Switching Regulator, Buck, 2.0 A, 2 MHz, Reset, Adjustable Delay

Obsolete

Overview

The NCV890203 is a fixed−frequency, monolithic, Buck switching regulator intended for Automotive, battery−connected applications that must operate with up to a 36 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890203 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. A Reset pin signals when the output is in regulation, and a pin is provided to adjust the delay before the RSTB signal goes high. The NCV890203 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor − forming a space−efficient switching regulator solution.

  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation

  • Automotive

  • Internal N−Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 40 V
  • 2 MHz Free−running Switching Frequency
  • Reset with Adjustable Delay
  • Logic level Enable Input Can be Directly Tied to Battery
  • 2.2 A (min) Cycle−by−Cycle Peak Current Limit
  • Short Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 Millisecond Internal Soft−Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Wettable Flanks DFN (pin edge plating)
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV890203

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV890203MWTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Step-Down

Current Mode

4.5

40

Adjustable

2

-

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.