Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A

Favorite

Overview

The NCV6357 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 3.3 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6357 is in low profile 3.0 x 4.0 mm DFN−14 package.

  • Automotive POL
  • Instrumentation, Clusters
  • Infotainment
  • ADAS System (Vision, Radar)
  • Snap Dragon
  • Automotive
  • Input Voltage Range from 2.5 V to 5.5 V
  • Up to 2.4 MHz Switching Frequency
  • Enabling with pins or I2C
  • I2C access in off mode
  • Best in class Transient / Ripple
  • 4 Level Thermal Warnings

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6357MTWATXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5

1.8

5

94

2400

$1.3826

More Details

NCV6357MTWBTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5

0.9

5

94

2400

$1.28

More Details

NCV6357MTWCTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5

1.8

5

94

2400

$1.5677

More Details

NCV6357MTWDTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5

1.25

5

94

2400

$1.6122

More Details

NCV6357MTWFTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5

1

5

94

2400

$1.6384

More Details

Show More

1-25 of 25

Products per page

Jump to :