Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A

Active

Overview

The NCV6356 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 1.4 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6356 is in low profile 3.0 x 4.0 mm DFN−14 package.

  • Automotive POL
  • Instrumentation, Clusters
  • Infotainment
  • ADAS System (Vision, Radar)
  • Snap Dragon

  • Automotive

  • Input Voltage Range from 2.5 V to 5.5 V
  • Up to 2.4 MHz Switching Frequency
  • Enabling with pins or I2C
  • I2C access in off mode
  • Best in class Transient / Ripple
  • 4 Level Thermal Warnings

Tools and Resources

Product services, tools and other useful resources related to NCV6356

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6356QMTWTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-14

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.875

6.8

94

2400

$1.38

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.