Synchronous Buck Converter, 3 MHz, 2.0 A

Favorite

Overview

The NCV6324B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCV6324B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.

  • Portable & Wireless Applications
  • Computing & Peripherals Applications
  • Consumer Applications
  • Cellular Phones, Smart Phones, and PDAs
  • Portable Media Players
  • Digital Still Cameras
  • USB Powered Devices
  • Game and Entertainment System
  • 2.5 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Automatic Power Save Mode (NCP6324B) or Operating Mode Selection (NCP6324C)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6324BMTAATBG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4614

More Details

NCV6324BMTAAWTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4751

More Details

NCV6324CMTAATBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4605

More Details

NCV6324CMTAAWTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.5

5.5

0.6 to 5.0

2

96

3000

$0.4586

More Details

Show More

1-25 of 25

Products per page

Jump to :