Synchronous Buck Converter, Processor Supply, I2C Programming, Remote Sense, 6.0 A

Favorite

Overview

The NCP6338 is a synchronous buck converter optimized to supply recent micro processors (ARM core processor, GPU) that demand high power at low voltages of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries.
The device is able to deliver up to 6 A of programmable voltage ranging from 0.6 V to 1.4 V. Synchronous rectification and automatic PFM/PWM transition offer improved system efficiency. Operation at a 3 MHz switching frequency allows the use of small form factor external components.
The NCP6338 is in a space saving, low profile 2.06 x 2.46 mm CSP-30 package.

  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Cellular phones, smart phones, tablets and PDAs
  • 2.3 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • 3 MHz Switching Frequency
  • Modular output strength drive
  • Differential sense
  • DVS support through I2C
  • Enabling with pins or I2C
  • IC access in off mode

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6338FCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

6

95

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :